您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

KS8107A Spreadsheet Plugin

售貨廠商:

主要技術規格

Publish Test Results to Spreadsheets

  • Specify file names
  • Customize reports using templates, including charts, logos and more
  • View the generated reports using Microsoft Excel or other applications that support .xls or .xlsx formats

Simple Development Workflow

  • Add Spreadsheet Result Listener in the TAP Bench settings
  • Configure your output settings and optionally specify a report template
  • Run your TAP Test Plan
  • Open the generated spreadsheet report file to view your results

Flexible Software Licensing

  • Fixed (node-locked, single PC), transportable and network/floating licenses with either perpetual or annual time frame
     

敘述

KS8107A Spreadsheet PluginKeysight Test Automation on PathWave (TAP) is a modern Microsoft .NET-based application that can be used stand-alone or in combination with higher level test executive software environments. The KS8701A Spreadsheet Plugin is a result listener that allows users to publish test results from any TAP Test Step to a Microsoft Excel spreadsheet. It is designed for ease of use and the user can customize the output report using templates.

相關產業與技術