您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

KS8700A PathWave Test Environment

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

配置

相關軟體產品

  • No image available KS8400A 測試自動化平台開發商系統 

    KS8400A 測試自動化平台開發商系統

    • 強大、靈活和可擴展的測試排序軟體
    • 時間分析儀可極致加快測試計劃速度
    • 結果檢視器可以圖形方式比較並分析測試計劃資料
    • GUI 簡化測試計劃建立和故障排除

  • No image available KS8000A 測試自動化平台部署系統 

    KS8000A 測試自動化平台部署系統

    • 強大、靈活及可擴充的測試定序程式
    • KS8400A TAP 開發人員系統的元件之一
    • 支援 Microsoft Windows 及 Linux 部署

  • No image available KS8101A Python SDK Plugin 

    KS8101A Python SDK Plugin

    • Develop TAP plugins using Python instead of C#
    • Take advantage of provided example templates
    • Easily integrate into TAP GUI

  • No image available KS8103A Command Expert Plugin 

    KS8103A Command Expert Plugin

    • Develop TAP test sequences and define input variables using Command Expert
    • Generate C# test steps directly from Command Expert
    • Automatically store results/outputs to any connected TAP Result Listener

  • No image available KS8104A HTML5 Result Listener Plugin 

    KS8104A HTML5 Result Listener Plugin

    • Publish test results from any TAP Test Step to HTML5 formatted documents
    • Create and customize reports using the provided HTML5 example templates, or create your own templates

  • No image available KS8105A Switch Manager Development Plugin 

    KS8105A Switch Manager Development Plugin

    • Graphical editor makes it easy to develop connections between DUTs, Instruments, cables and select switch matrixes
    • These connections become editable settings within TAP’s Test Steps

  • No image available KS8106A REST API Plugin 

    KS8106A REST API Plugin

    • Remotely spawn and control multiple TAP sessions using HTTP REST API
    • Load/run test plans, change settings/profiles, retrieve results

  • No image available KS8107A Spreadsheet Plugin 

    KS8107A Spreadsheet Plugin

    • Publish test results to Microsoft Excel spreadsheets
    • Customize using templates
    • View reports in any application that supports .xls or .xlsx formats

  • No image available KS8150A DMM Instrument Plugin 

    KS8150A DMM Instrument Plugin

    • Run automated tests using Keysight DMMs with no programming experience required
    • Supports a wide variety of Keysight Digital Multimeters

  • No image available KS83120A Analog Land Mobile Radio Test Plug-in 

    KS83120A Analog Land Mobile Radio Test Plug-in

    • Seamless test automation without worrying about specific SCPI commands
    • No programming experience required
    • Add Generic radio DUTs using TCPIP protocol or Serial COM port, as well as additional instruments to your bench setup profile in TAP

  • No image available KS83123A Tracking Generator Plug-In 

    KS83123A Tracking Generator Plug-In

    • Sweep frequencies from 100 kHz to 3.8/6 GHz.
    • Generator output level up to + 3 dBm, +13 dBm with M8920A-1EA option.
    • Report test results which documents test configuration, bench setup, measurements made, pass/fail status
       

相關產品與解決方案

  • No image available S8900A PA 測試解決方案 

    S8900A PA 測試解決方案

    • 適用於 PA/FEM 測試的完整軟體解決方案
    • 基於測試自動化平台(TAP)
    • 立即可用的測試軟體
    • 輕鬆客製測試序列

  • No image available S8890A Wireless Device Functional Test Reference Solution 

    S8890A Wireless Device Functional Test Reference Solution

    • LTE TDD, LTE FDD, LTE NB-IoT, W-CDMA, GSM signaling

    • Data Performance/Throughput

    • VoLTE IMS/SIP

    • Battery Drain

  • No image available E6950A eCall / ERA-GLONASS 相符性測試解決方案 

    E6950A eCall / ERA-GLONASS 相符性測試解決方案

    • 支援泛歐 eCall
    • 無需使用外部 PC,PSAP 可在 UXM 中執行
    • 靜態和動態 GNSS 模擬
    • 選配的音頻效能測試(PESQ/POLQA)

相關產業與技術