您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

KS8101A Python SDK Plugin

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Develop TAP Plugins using Python

  • TestSteps, Instruments, DUTs, Result Listeners, and Component Settings can all be developed using Python rather than C#
  • Python-developed plugins easily integrate into TAP GUI
  • SDK uses open-source Python.NET with included code examples

Simple Development Workflow

  • Open example template in your favorite Python IDE
  • Create your plugin leveraging existing Python libraries
  • Run the Python SDK tool to create TAP plugin
  • Launch TAP and use your plugins

Flexible Software Licensing

  • Fixed (node-locked, single PC), transportable and network/floating licenses with either perpetual or annual time frame

敘述

KS8101A Python SDK PluginKeysight Test Automation on PathWave (TAP) is a modern Microsoft .NET-based application that can be used stand-alone or in combination with higher level test executive software environments. The KS8101A Python SDK enables access to the entire TAP SDK for the development of TAP plugins written in Python. TestSteps, Instruments, DUTs, Result Listeners, and Component Settings can be developed in pure Python rather than C# code.

相關產業與技術