您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

U3808A IoT Sensors and Power Management Applied Courseware, with Training Kit and Teaching Slides

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

相關產品與解決方案

  • No image available U3807A IoT Sensors and Power Management Applied Courseware, with Training Kit only 

    U3807A IoT Sensors and Power Management Applied Courseware, with Training Kit only

    • Ready-to-teach package for a full-semester IoT sensors and power management lab course
    • Covers 18 hours of lab sessions

  • N6781A 2-Quandrant Source/Measure Unit for Battery Drain Analysis N6781A 2 象限電源量測模組,用於電池耗電分析,20 V,±1 A 或 6 V,±3 A,20 W 

    N6781A 2 象限電源量測模組,用於電池耗電分析,20 V,±1 A 或 6 V,±3 A,20 W

    Keysight N6781A 是用於電池耗電分析的電源量測模組 (SMU)。

  • No image available DSOX2004A 示波器:70 MHz,4 個類比通道 

    DSOX2004A 示波器:70 MHz,4 個類比通道

    • 70 MHz
    • 4 channels
    • 50,000 waveforms/sec update rate
    • Up to 1 Mpts memory
    • Up to 5 instruments in 1
       

  • N6705B DC Power Analyzer N6705C 直流電源分析儀,模組化,600 W,4 個插槽 

    N6705C 直流電源分析儀,模組化,600 W,4 個插槽

  • N6705C 直流電源分析儀可顯著提高對待測裝置提供和量測直流電壓和電流的效率。
  • No image available 34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM 

    34465A Digital Multimeter, 6 ½ Digit, Truevolt DMM

    • Statistical analysis on 4.3” color display
    • 30 ppm basic DCV accuracy
    • Measure low current from 1 µA to 10 AProgram easily with BenchVue

  • 相關產業與技術