您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

S94522A Arbitrary Load-Control Device Characterization

售貨廠商:

一般配套價格 NT$ 796,164

一般配置

S94522A Arbitrary Load Control, Device Characterization

  • S94522A-1FP Arbitrary Load Control, Device Characterization, fixed perpetual license
  • EDEL-ONLY-01 License certificate delivery - email only

一般配套價格 NT$ 796,164

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

S94522A-1FP Arbitrary Load Control, Device Characterization, fixed perpetual license
S94522A-1FY Arbitrary Load Control, Device Characterization, fixed 1-year license
S94522A-1TP Arbitrary Load Control, Device Characterization, transportable perpetual license
S94522A-1TY Arbitrary Load Control, Device Characterization, transportable 1-year license

向是德洽詢有關選項價格。

相關產品與解決方案

  • No image available N5241A PNA-X 微波網路分析儀,13.5 GHz 

    N5241A PNA-X 微波網路分析儀,13.5 GHz

    • 10 MHz to 13.5 GHz
    • 2- or 4-ports with two built-in sources
    • World´s widest range of single-connection measurement applications
       

  • No image available N5242A PNA-X 微波網路分析儀, 26.5 GHz 

    N5242A PNA-X 微波網路分析儀, 26.5 GHz

    • 10 MHz to 26.5 GHz, 2- and 4-ports with two built-in sources
    • 132 dB system and 130 dB receiver dynamic range
    • Most integrated and flexible single-connection microwave test engine for measuring active devices
    • Widest range of single-connection measurement applications
       

  • No image available N5244A PNA-X 微波網路分析儀,43.5 GHz 

    N5244A PNA-X 微波網路分析儀,43.5 GHz

    • 10 MHz to 43.5 GHz
    • 2- or 4-ports with two built-in sources
    • Most integrated and flexible single-connection microwave test engine for measuring active devices
    • Widest range of single-connection measurement applications
       

  • No image available N5245A PNA-X 微波網路分析儀,50 GHz 

    N5245A PNA-X 微波網路分析儀,50 GHz

    • 10 MHz to 50 GHz
    • 2- or 4-ports with two built-in sources
    • World´s widest range of single-connection measurement applications
       

  • No image available N5247A PNA-X 微波網路分析儀,67 GHz 

    N5247A PNA-X 微波網路分析儀,67 GHz

    • 10 MHz to 67 GHz
    • 2- or 4-ports with two built-in sources
    • Most integrated and flexible single-connection microwave test engine
       

  • No image available N5249A PNA-X 微波網路分析儀,8.5 GHz 

    N5249A PNA-X 微波網路分析儀,8.5 GHz

    • 10 MHz to 8.5 GHz
    • 2- or 4-ports with two built-in sources
    • Most integrated and flexible single connection microwave test engine for measuring active devices
    • Widest range of single-connection measurement applications