Choose a country or area to see content specific to your location
- Home
- 產品與服務
- ...
- 儀器工作流程軟體
- PathWave X 系列量測應用軟體
- N9062C SCPI Language Compatibility Application, Multi-touch UI [Discontinued]
N9062C SCPI Language Compatibility Application, Multi-touch UI
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
The N9062C is discontinued after June 1, 2019. The replacement model is the N9062EM0E X-Series Measurement Application with KeysightCare.
Signal analysis
Emulated model (for SCPI programming purpose only)
- R&S FSP spectrum analyzers
- R&S FSU spectrum analyzers
- R&S FSE spectrum analyzers
- R&S ESU EMI receiver
Supported measurement mode
- Basic spectrum analysis mode only
- Over 278 SCPI commands from the FSP/FSU/FSE instruments
- 16 IEEE488.2 standard SCPI commands
- Runs inside, PXA, MXA, EXA or CXA signal analyzers
Other features
- License key upgradeable
- SCPI remote user interface, operation thru GPIB, LAN and USB
- For X-Series analyzers with multi-touch UI (N90xxB)
The N9062C SCPI command language compatibility measurement application is one in a common library of more than 25 measurement applications in the Keysight X-Series signal analyzers, an evolutionary approach to signal analysis that spans instrumentation, measurements and software. Transforming the X-Series signal analyzers into SCPI commands compatibility mode, the application enables the X-Series signal analyzers to emulate the FSP/FSU/FSE spectrum analyzers or ESU EMI receiver in remotely controlled, automated test equipment (ATE) systems.
Emulation rules and limitations
- Emulate the remote operation of the FSP, FSU, FSE spectrum analyzers or ESU EMI receiver for the most common commands for basic spectrum analyzer functions (modes other than the core spectrum analyzer mode are not supported).
- Match the data format from trace queries to the FSP/FSU/FSE/ESU for the most common data formats (ASCII, Binary 32)