您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

N4917BSCA-1NP Optical Receiver Stress Test for 200G-DR4/FR4/LR4 400GBASE-FR8/LR8, network/floating License
N4917BSCA-1TP Optical Receiver Stress Test for 200G-DR4/FR4/LR4 400GBASE-FR8/LR8 transportable, perpetual License
10833A
GPIB cable, 1 meter 

GPIB cable, 1 meter

10833A
即使在最惡劣的條件下,是德科技 GPIB 纜線也能提供出色的可靠性和耐用性。
11636B
DC to 26.5 GHz power divider, APC-3.5 

DC to 26.5 GHz power divider, APC-3.5

11636B
The Keysight 11636B is a dc to 26.5 GHz power divider for direct power dividing applications.
11636B-910 Extra Manual
11636B-ABA English user manual, printed
11900A
2.4 mm male to 2.4 mm male adapter 

2.4 mm male to 2.4 mm male adapter

11900A
The Keysight 11900A is a metrology-grade, 2.4 mm male to 2.4 mm male adapter with dc to 50 GHz operation.
11901C
2.4 mm male to APC-3.5 female adapter 

2.4 mm male to APC-3.5 female adapter

11901C
The Keysight 11901C is a metrology grade, 2.4 mm male to 3.5 mm female adapter with dc to 26.5 GHz operation.
82357B
USB/GPIB interface 

USB/GPIB interface

82357B
82357B USB/GPIB 轉換器提供從您的筆記型電腦或桌上型 PC 的 USB 埠,直接連接到 GPIB 儀器的連結。
83059A
Coaxial Adapter, 3.5mm Male-Male 

Coaxial Adapter, 3.5mm Male-Male

83059A
The Keysight 83059A instrument-grade 3.5-mm coaxial adapter offers outstanding performance to 26.5 GHz.
85138A
2.4mm 50 ohm termination. Male connector 

2.4mm 50 ohm termination. Male connector

85138A
The 85138A is a precision, low-reflection dc to 50 GHz load with 2.4mm male connector for terminating a 50-ohm coaxial system in its characteristic impedance.
85138A-ABA English user manual, printed
M8045A-801 Short Cable 1.85 mm (m) to 1.85 mm (m), 0.15 m, absolute matching 699 ps +- 1 ps
M8046A-801 Cable, 2.92 mm (m) to 2.92 mm (m), Length 0.5 m
M8195A-810 Matched Cable Pair for M8195A AWG, 2.92 mm
M8195A-820 Termination 50 Ohm, 26.5GHz
N4910A Cable Kit: 2.4mm matched cable pair for Parbert 13.5 Gb/s
N4917B-800 Fiber Optic Cable, PMF, protected 37 cm Narrow Key FC/APC
N4917B-803 Patchcord-Fiber FC-PC/FC-PC Connector
N4917B-804 Patchcord FO FC/APC Narrow Key - FC/PC Wide Key SMF 2m Cable
N4917B-807 Cable Assembly-Coaxial 50-Ohm SMA to SMA
N9398F
2.4mm DC Block 16V 50kHz-50GHz 

2.4mm DC Block 16V 50kHz-50GHz

N9398F
The Keysight N9398F DC block offers a new level of DC blocking with performance specified from 50 kHz to 50 GHz.
N9398F-ABA English user manual, printed

向是德洽詢有關選項價格。

相關軟體產品

相關產品與解決方案

  • No image available M8000 系列 

    M8000 系列

    • 高度整合的 BERT
    • 易於擴充與延伸
    • 提供準確可靠的結果
       

  • No image available N4917B 光接收器應力測試解決方案 

    N4917B 光接收器應力測試解決方案

    • 100GBASE-LR4、ER4 和 SR4 測試解決方案
    • 標準相符性光應力眼圖校驗
    • 自動化 turn-key 解決方案

  • No image available Tunable Laser Source Modules 

    Tunable Laser Source Modules

    81600B, 81606A, 81607A, 81608A, 81609A, 81940A, 81949A, 81950A, 81960A, 81980A, 81989A

  • No image available N4917BACA 光接收器應力測試 

    N4917BACA 光接收器應力測試

    Keysight N4917BACA 光接收器測試解決方案為光接收器應力測試提供一個完整、可重複的自動化解決方案。

  • 81576A Variable Optical Attenuator Modules 81576A Variable Optical Attenuator Modules with Power Control and Straight Interface 

    81576A Variable Optical Attenuator Modules with Power Control and Straight Interface

    The Keysight 81576A features excellent wavelength flatness and can handle high input power levels. Additionally, the 81576A features a power control to set the output power level of the attenuator.

  • N7764A Product Image N7764A 4-Channel Variable Optical Attenuator 

    N7764A 4-Channel Variable Optical Attenuator

    The N7764A is a four-channel power-monitored attenuator. It is a compact remote-controlled instrument with fast attenuation and power adjustment at an affordable price.

  • No image available M8195A 65 GSa/s 任意波形產生器 

    M8195A 65 GSa/s 任意波形產生器

    • 獲得前所未有的測試功能:更高的速度、頻寬和通道密度
    • 靈活地產生高達 32 Gbaud 串列傳輸速率的信號
    • 使用清晰的失真信號對元件進行極限測試

  • No image available M8040A 64 Gbaud 高效能 BERT 

    M8040A 64 Gbaud 高效能 BERT

    • 資料速率高達 32 和 64 GBaud,用於碼型產生器和誤差分析儀
    • 有 PAM-4 和 NRZ 格式可供選擇
    • 整合式解加強、抖動第 2 通道
    • 真實的 PAM-4 誤碼分析
    • AXIe 模組與 3 插槽產生器和單槽分析儀

相關產業與技術

教育訓練 & 活動