您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

M8290430A 整合式同調接收器測試解決方案

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

配置

M8290430A-0TP Integrated Coherent Receiver Test Application Software, Transportable, Perpetual License

向是德洽詢有關選項價格。

相關產品與解決方案

  • Agilent 8169A Image 8169A 極��制??>  

    8169A 極��制??>

    極��制??>

  • 光學量測產品 

    光學量測產品

    主動與被動光學元件測試、調變量測、時序錯誤量測、配件…

  • No image available Tunable Laser Source Modules 

    Tunable Laser Source Modules

    81600B, 81606A, 81607A, 81608A, 81609A, 81940A, 81949A, 81950A, 81960A, 81980A, 81989A

  • N7786B Benchtop Polarization Synthesizer N7786B Polarization Synthesizer 

    N7786B Polarization Synthesizer

    The N7786B includes internal SOP monitoring and feedback to determinately set and hold chosen states or sequences of polarization. Fast switching provides single-sweep spectral PDL measurements with the N7700A software.

  • N7714A Four-Port Tunable Laser System Source N7714A Four-Port Tunable Laser System Source 

    N7714A Four-Port Tunable Laser System Source

    The new N7714A is an ideal source for realistic loading of the latest transmission systems. It combines 4 independently tunable laser sources in one-half 19-inch width and one-unit height, and is orderable in C- and L-band channels configurations.

  • No image available M8290A 光學調變分析儀和高速數位轉換器測試解決方案 

    M8290A 光學調變分析儀和高速數位轉換器測試解決方案

    • 小型而靈活的 AXIe 模組化機箱
    • 74 Gbaud 最大符碼率
    • 83 到 92 GSa/s 取樣率
    • 512k 個樣本的最大記錄長度
    • 8 位元 ADC 解析度