您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E6719A 實驗室應用軟體套件

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品之替代產品如下:

相關產品與解決方案

  • GSM/GPRS & EGPRS(EDGE)實驗室應用軟體 E6701C GSM/GPRS & EGPRS(EDGE)實驗室應用軟體 [已停產] 

    E6701C GSM/GPRS & EGPRS(EDGE)實驗室應用軟體 [已停產]

    8960(E5515C)無線通訊測試組件適用的E6701C GSM/GPRS和EGPRS(EDGE)實驗室應用軟體,提供了即時的電話-網際網路連線...

  • E6703B W-CDMA Lab Application E6703B W-CDMA Lab Application [已停產] 

    E6703B W-CDMA Lab Application [已停產]

    The E6703B W-CDMA lab application for the E5515 wireless communications test set provides lab engineers with a powerful toolbox of features for W-CDMA, including: network emulation, RF measurements, protocol analysis, and real-life data connections.

  • E6706A 1xEV-DO Lab Application for the 8960 Series 10 E6706A 1xEV-DO 實驗室應用軟體 [已停產] 

    E6706A 1xEV-DO 實驗室應用軟體 [已停產]

    適用於 Keysight 8960 無線通訊測試儀的 Keysight E6706A 1xEV-DO 實驗室應用軟體是一項新產品,可以擴充至 E1966A 1xEV-DO 測試應用軟體所提供的 TAP (測試應用軟體通訊協定) 支援……

  • E6702C cdma2000 Lab Application E6702C cdma2000® Lab Application [已停產] 

    E6702C cdma2000® Lab Application [已停產]

    Keysight’s E6702C lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.

  • E6702B cdma2000 Lab Application E6702B cdma2000® Lab Application [已停產] 

    E6702B cdma2000® Lab Application [已停產]

    The E6702B cdma2000 lab application for the 8960 wireless communication test set (E5515C) is a direct replacement for the E6702A. The E6702B has expanded on the E6702A's functionality, providing enhanced protocol and application development tools.

  • E6702C cdma2000 Lab Application E6702D cdma2000® Lab Application [已停產] 

    E6702D cdma2000® Lab Application [已停產]

    Keysight’s E6702D lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.