您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

KS-USC-F0.3-k0.3

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

Product Description Quantity Datasheet Price
  • KS-USC-F0.3-k0.3
  • Resonance Frequency 300 kHz range 200 – 400
  • Force Constant 0.3 N/m range 0.2 - 0.5
  • Length 20 µm range 19 – 21
  • Width 10 µm range 9.5 - 10.5
  • Thickness 0.19 µm
  • Range 0.17 - 0.21
10 Yes Click here  to see price

Quick Scan Probes

These pre-mounted probes are for use with Keysight Technologies Quick Scan Nose Cones. NanoWorld Ultra-Short Cantilevers (USC) for High-Speed AFM (HS-AFM) combine very small cantilevers are capable of resonating in the MHz regime and a very sharp and wear resistant tip.

Recommended Applications: Quick Scan

E-mail: AFM-info@keysight.com