您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

配置

86120D-021 Straight Contact Interface - PC (non-angled)
86120D-022 Angled Contact Interface - APC
86120D-0B0 Download the product manual from the Keysight website
81000FI
Connector interface FC/PC/SPC 

Connector interface FC/PC/SPC

81000FI
Connector interface FC/PC/SPC
81000HI
Connector interface E-2000 (physical contact) 

Connector interface E-2000 (physical contact)

81000HI
Connector intf. E-2000(physical contact)
81000KI
Connector interface SC 

Connector interface SC

81000KI
Connector interface SC
81000LI
LC Connector interface for source modules 

LC Connector interface for source modules

81000LI
LC Connector interface for source modules
81000NI
Connector interface, connector type FC - narrow key way 

Connector interface, connector type FC - narrow key way

81000NI
Connector interface, connector type FC - narrow key way
81000SI
Connector interface DIN 47256/4108 

Connector interface DIN 47256/4108

81000SI
Connector interface DIN 47256/4108
81000VI
Connector interface ST 

Connector interface ST

81000VI
Connector interface ST
86122A-1CM Rack mount kit without handles
86122A-1CN Handle kit
86122A-1CP Rack mount kit with handles

向是德洽詢有關選項價格。

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5CC Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only

向是德洽詢有關選項價格。

相關產品與解決方案

  • No image available Keysight 77 系列多埠光功率錶、衰減器、光源與切換器 

    Keysight 77 系列多埠光功率錶、衰減器、光源與切換器

    概述:進行平行光元件的特性分析或光元件的並聯測試時,您需要一套新的光測試設備…

  • No image available 光學信號調節產品 

    光學信號調節產品

    光衰減器與光切換模組,適用於多模與單模應用

  • No image available Connectivity Accessories 

    Connectivity Accessories

    • KEYSIGHT's general Lightwave Solution Platform concept encompasses a flexible and replaceable device connectivity including bare fiber adaptation
    • All modules and optical heads, replaceable interface adapters are provided

  • Optical Spectral Analysis Products Wavelength Meters 

    Wavelength Meters

    Wavelength Meters

  • No image available Tunable Laser Source Modules 

    Tunable Laser Source Modules

    81600B, 81606A, 81607A, 81608A, 81609A, 81940A, 81949A, 81950A, 81960A, 81980A, 81989A

相關產業與技術