您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

W2240BP 功率電子軟體套件:ADS Core、TC、PE Lib、Layout、Momentum

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

相關軟體產品

  • W2200 Advanced Design System Core W2200BP Advanced Design System (ADS) Core 

    W2200BP Advanced Design System (ADS) Core

    High-frequency design software, simulation and synthesis package providing tuning, optimization and statistical design support for RF, Microwave, MMIC, or RFIC design flows at the enterprise level.

  • W2321 W2321EP Layout Element 

    W2321EP Layout Element

    Comprehensive physical design environment specifically geared for high-frequency circuit development, including artwork import/export for ODB++, DXF, Gerber/drill, IGES and GDS-II formats.

  • W2207 W2207BP ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy Bundled 

    W2207BP ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, HB, CE, & TC circuit simulators, the Momentum G2 3D planar EM simulator, and Ptolemy

  • W2207 W2214BP ADS Core, Layout, Adv Layout, Circuit Sim, Momentum G2 Bundled 

    W2214BP ADS Core, Layout, Adv Layout, Circuit Sim, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Adv. Layout, HB, CE, & TC circuit simulators, and Momentum G2

  • W2209 W2209BP ADS Core, Circuit Sim, Layout, RFPro, Momentum, FEM, Ptolemy, Verilog-A, Mature Wireless Libraries 

    W2209BP ADS Core, Circuit Sim, Layout, RFPro, Momentum, FEM, Ptolemy, Verilog-A, Mature Wireless Libraries

    Advanced Design System bundle which includes ADS Core, Circuit Sim, Layout, RFPro, Momentum, FEM, Ptolemy, Verilog-A, and Mature Wireless Libraries.

  • W2207 W2218BP GoldenGate Solo, ADS Core, Circuit Sim Bundled 

    W2218BP GoldenGate Solo, ADS Core, Circuit Sim Bundled

    Advanced Design System bundle which includes GoldenGate Solo, ADS Core, the HB, CE, & TC circuit simulators, and Silicon RFIC Interoperability w/Virtuoso.

  • W2341 W2341EP Momentum G2 Element 

    W2341EP Momentum G2 Element

    3D planar electromagnetic (EM) simulator used for passive circuit analysis. Also includes modules for animating current flow in conductors and slots, circuit optimization and analytical modeling.

  • W2232 W2232BP ADS Core, Circuit Sim, Ptolemy, Mature Wireless Libraries Bundled 

    W2232BP ADS Core, Circuit Sim, Ptolemy, Mature Wireless Libraries Bundled

    Advanced Design System bundle which includes ADS Core, Ptolemy and Mature Wireless Libraries

  • W2363 W2375ET Power Electronics Library Element 

    W2375ET Power Electronics Library Element

    W2375ET Power Electronics Library 內含專為功率電子裝置而設計的元件,包括用於切換式電源供應器(SMPS)的閉環反饋調節的元件。

  • W2363 W2375EP 功率電子程式庫元件 

    W2375EP 功率電子程式庫元件

    • Palette with components specifically built for Power Electronics
    • Pulse Width Modulator works in both Transient Convolution and Harmonic Balance simulators
    • Power device models: ASM GaN, SiC power MOS, IGBT, gate driver, and generic MOSFET

  • W2302 W2308EP Channel Simulator Element 

    W2308EP Channel Simulator Element

    Channel Simulator Element software license.

  • W2213 W2213BP ADS Core, TransConv, Channel, Layout, Momentum G2, Harmonic Balance Bundled 

    W2213BP ADS Core, TransConv, Channel, Layout, Momentum G2, Harmonic Balance Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, the Transient Convolution simulator, Channel simulator, the Momentum G2 3D planar EM simulator, and the Harmonic Balance simulator

  • W2302 W2302EP Transient Convolution + Channel Sim Element 

    W2302EP Transient Convolution + Channel Sim Element

    Advanced time-domain simulator that includes IBIS I/O Models, Signal Integrity verification, Broadband and High-Frequency SPICE simulation.

  • W2302 W2310EP 暫態模擬器和寬頻 SPICE 

    W2310EP 暫態模擬器和寬頻 SPICE

    先進的時域模擬器,包含 IBIS I/O 模組、信號完整性驗證、寬頻與高頻 SPICE 模擬,但不包括通道模擬。

  • W2206 W2230BP ADS 核心、佈局、先進佈局、矽晶 RFIC 互通性軟體套件 

    W2230BP ADS 核心、佈局、先進佈局、矽晶 RFIC 互通性軟體套件

    • ADS 核心
    • 佈局
    • 先進佈局
    • 矽晶 RFIC 互通性

  • W2206 W2230BT ADS 核心、佈局、先進佈局、矽晶 RFIC 互通性軟體套件 

    W2230BT ADS 核心、佈局、先進佈局、矽晶 RFIC 互通性軟體套件

    • ADS 核心
    • 佈局
    • ADS 先進佈局
    • 矽晶 RFIC 互通性

  • W2206 W2229BT ADS 核心、矽晶 RFIC 互通性軟體套件 

    W2229BT ADS 核心、矽晶 RFIC 互通性軟體套件

    • ADS 核心
    • 矽晶 RFIC 互通性

  • W2206 W2229BP ADS 核心、矽晶 RFIC 互通性軟體套件 

    W2229BP ADS 核心、矽晶 RFIC 互通性軟體套件

    • ADS 核心
    • 矽晶 RFIC 互通性

  • W2206 W2228BT ADS 核心、佈局、先進佈局軟體套件 

    W2228BT ADS 核心、佈局、先進佈局軟體套件

    • ADS 核心
    • 佈局
    • 先進佈局

  • W2206 W2228BP ADS 核心、佈局、先進佈局軟體套件 

    W2228BP ADS 核心、佈局、先進佈局軟體套件

    • 先進設計系統核心
    • ADS 佈局
    • 先進佈局

  • W2206 W2243BP ADS Core、佈局、Momentum G2 和 FEM 軟體套件 

    W2243BP ADS Core、佈局、Momentum G2 和 FEM 軟體套件

    先進設計系統軟體套件包括 ADS Core、ADS 佈局、諧波平衡、Momentum G2 3D 平面電磁場模擬器和 FEM 模擬器。

  • W2206 W2206BP ADS Core, Layout, Adv Layout, Harmonic Balance, RFPro, Momentum, FEM Bundled 

    W2206BP ADS Core, Layout, Adv Layout, Harmonic Balance, RFPro, Momentum, FEM Bundled

    Advanced Design System bundle which includes ADS Core, Layout, Adv Layout, Harmonic Balance, RFPro, Momentum, and the FEM simulator.

  • W2205 W2233BP ADS 驗證整合套件(Core、HB、CE、VTB Engine) 

    W2233BP ADS 驗證整合套件(Core、HB、CE、VTB Engine)

    • 包括ADS Core、諧波平衡和電路波封模擬器
    • 可與 LTE、LTE-A 或 802.11ac 驗證測試平台(VTB)配合使用,可提供 ADS 環境和所需的引擎,以便根據無線標準模擬您的設計。
       

  • W2205 W2216BP ADS Core, Layout, Adv Layout, Harmonic Balance, Circuit Envelope, Momentum G2 Bundled 

    W2216BP ADS Core, Layout, Adv Layout, Harmonic Balance, Circuit Envelope, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Adv. Layout, Harmonic Balance Simulator, Circuit Envelope Simulator and the Momentum G2 3D planar EM simulator

  • W2205 W2255BP ADS Core、佈局、先進佈局、諧波平衡、Momentum 軟體套件 

    W2255BP ADS Core、佈局、先進佈局、諧波平衡、Momentum 軟體套件

    • ADS Core、佈局、諧波平衡、Momentum G2 軟體套件
    • MMIC 設計和驗證(GaAs、GaN、InP、SiGe……)
    • 射頻與微波電路板設計和驗證

相關產業與技術