您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N5244AS PNA-X Microwave Network Analyzer

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

您必須在此基本產品選擇選項才知價格。
N5244AS-285 Add extended power range to 2 port analyzer (no bias-tees)
N5244AS-485 Add extended power range to 4 port analyzer (no bias-tees)
N5244AS-H85 High Power Configurable
N1966A
Pulse/IO Adapter 

Pulse/IO Adapter

N1966A
  • Adapter for connecting between Pulse I/O connector and coaxial inputs and outputs of external pulse generators and external pulse modulators
N5244A-007 Automatic Fixture Removal
N5244A-008 Pulsed-RF Measurements
N5244A-010 Time domain measurements
N5244A-015 Dynamic Uncertainty for S-Parameter Measurements
N5244A-020 Add IF inputs
N5244A-021 Add pulse modulator to internal first source
N5244A-022 Add pulse modulator to internal second source
N5244A-025 Add four internal pulse generators
N5244A-028 Noise figure measurements using standard receivers
N5244A-029 Fully-Corrected Noise-Figure Measurements to 50 GHz
N5244A-080 Frequency offset measurements
N5244A-082 Scalar calibrated converter measurements
N5244A-083 Vector and scalar calibrated converter measurements
N5244A-084 Embedded LO measurements
N5244A-086 Gain compression measurements
N5244A-087 Intermodulation distortion measurements
N5244A-088 Source phase control
N5244A-089 Differential and I/Q devices application
N5244A-090 Spectrum Analyzer
N5244A-093 Extended Spectrum Analyzer to 110 GHz
N5244A-094 Extended Spectrum Analyzer above 110 GHz
N5244A-110 Active Hot Parameters
N5244A-118 Fast CW mode
N5244A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
N5244A-1CM Rack mount kit for installation without handles
N5244A-1CP Rack mount kit for installation with handles
N5244A-200 2 ports, single source
N5244A-219 Add extended power range and bias-tees to 2 port analyzer
N5244A-224 Add internal second source, combiner and mechanical switches to 2-port analyzer
N5244A-400 4 ports, dual source
N5244A-419 Add extended power range and bias-tees to 4 port analyzer
N5244A-423 Add internal combiner and mechanical switches to 4-port analyzer
N5244A-460 Integrated true-mode stimulus application
N5244A-510 Nonlinear component characterization, full frequency range
N5244A-514 Nonlinear x-parameters
N5244A-518 Nonlinear pulse envelope domain
N5244A-520 Arbitrary load impedance X-parameters
N5244A-551 N-port calibrated measurements
N5244A-897 Built-in performance test software for inclusive calibration, perpetual license
N5244A-898 Built-in performance test software for standards compliant calibration, perpetual license
N5244A-A6J ANSI Z540-1-1994 Calibration
N5244A-UK6 Commercial calibration certificate with test data
N6171A
MATLAB Software 

MATLAB Software

N6171A
  • Create arbitrary waveforms
  • Customize measurement/data analysis routines, instrument applications/test systems
  • Automate measurements, signal generation, report generation
  • Available directly from Keysight with purchase of compatible instrument
N6171A-M01
MATLAB-Basic Package, individual license - node-locked 

MATLAB-Basic Package, individual license - node-locked

N6171A-M01
  • Basic configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
N6171A-M02
MATLAB-Standard Package, individual license - node-locked 

MATLAB-Standard Package, individual license - node-locked

N6171A-M02
  • Standard MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • DSP System Toolbox
  • Signal Processing Toolbox
N6171A-M03
MATLAB-Advanced Package, individual license - node-locked 

MATLAB-Advanced Package, individual license - node-locked

N6171A-M03
  • Advanced MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • Signal Processing Toolbox
  • DSP System Toolbox
  • RF Toolbox

向是德洽詢有關選項價格。

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
PS-T10-PNA PNA operator training for 8 students at the customer's site , H7215B-203
PS-T12-PNA PNA programming for 8 students at the customer's site , H7215B-204
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5CC Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only

向是德洽詢有關選項價格。