您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

此產品沒有替代產品。

相關軟體產品

  • N8900A InfiniiView Oscilloscope Analysis Software N8837A USB-PD 協定觸發與解碼應用軟體,適用於 Infiniium 系列示波器 

    N8837A USB-PD 協定觸發與解碼應用軟體,適用於 Infiniium 系列示波器

    • 支援 USB-PD CC 4b/5b BMC 編碼協定
    • 分析功率輸出合約、多點通訊和功率/資料/Vconn 交換
    • 在螢幕上進行串列解碼,與串列波形維持同步

相關產品與解決方案

  • U1880A N7016A Type-C Low-Speed Signal Access and Control Fixture 

    N7016A Type-C Low-Speed Signal Access and Control Fixture

    • Provides test point and probing access for power delivery measurements
    • Connects to the N7015A Type-C high-speed fixture through a captive Type-C cable
    • Conveys CC1, CC2, SBU1, SBU2, Vbus and ground signals

  • U1880A N7015A Type-C High-Speed Test Fixture 

    N7015A Type-C High-Speed Test Fixture

    • De-embeddable up to 30 GHz bandwidth
    • Provides test point and probing access for transmitter measurements
    • Enables signal verification and debug of USB 3.1, DisplayPort 1.3, Thunderbolt 2/3 and MHL 3.3/SuperMHL