您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

配置

N2807B-A6J ANSI Z540-1-1994 Calibration NT$ 23,077

價格如有變動,恕不另行通知。

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years NT$ 18,176
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years NT$ 34,439
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years 電洽
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years 電洽
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years NT$ 93,663

價格如有變動,恕不另行通知。

相關產品與解決方案

  • No image available N5520B Adapter, 1.85 mm (f) to 1.85 (f), DC to 67 GHz 

    N5520B Adapter, 1.85 mm (f) to 1.85 (f), DC to 67 GHz

    The N5520B precision 1.85 millimeter coax-to-coax adapter, 1.0 mm (f) to 1.85 (f), offers a simple way of measuring coaxial devices at higher frequencies.

  • N2787A N2787A 3D probe positioner 

    N2787A 3D probe positioner

    3D probe positioner with flexible, articulating arm

  • N2808A PrecisionProbe Software for 9000 Series N2808A 9000 系列適用之N2808A PrecisionProbe 軟體 

    N2808A 9000 系列適用之N2808A PrecisionProbe 軟體

    Keysight N2808A 可快速消除探棒和纜線所產生的準確度誤差

  • N2809A PrecisionProbe Software N2809A PrecisionProbe Oscilloscope 軟體 

    N2809A PrecisionProbe Oscilloscope 軟體

    Quickly characterize and correct your measurement system quickly and accurately, without adding expensive equipment.

  • N5443A N5443A PV and deskew fixture for InfiniiMax III probing system 

    N5443A PV and deskew fixture for InfiniiMax III probing system

    The N5443A performance verification and deskew fixture is required to calibrate and verify the performance of the InfiniiMax III probe.