您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9082C-1FP LTE TDD Measurement Application, Multi-touch UI, Fixed Perpetual License

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Signal analysis

  • LTE TDD per 3GPP standard
  • Single carrier downlink (OFDMA) and uplink (SC-FDMA) RF transmitter measurements; analog baseband measurements with PXA or MXA BBIQ hardware
  • Analysis of all LTE channels and signals: C-RS, UE-RS, MBSFN-RS, P-RS, P-SS,S-SS, PBCH, PCFICH, PHICH, PDCCH, PDSCH, PMCH, PUCCH, PUSCH, PRACH, SRS, and DM-RS
  • Runs inside UXA, PXA, MXA, EXA and CXA signal analyzers with multi-touch user interface

Measurements

  • Base station (eNB): EVM, frequency error, DL RS Power, time alignment error, RSTP, RSRP, OSTP, SEM, ACLR and more
  • User equipment (UE): EVM, frequency error, I/Q offset, spectrum flatness, in-band emissions, transmit on/off power, SEM, ACLR and more
  • Transport layer channel decoding: access to demapped, deinterleaved, descrambled, deratematched and decoded data
  • Multiple color coded result views: EVM vs. subcarrier, EVM vs. symbol, EVM vs. slot, EVM vs. resource block (RB), detected allocations (subcarrier vs. symbol), error summary table, frame summary table and more

Other features

  • For X-Series analyzers with multi-touch user interface (N90x0B)
  • License key upgradable
  • Transportable license available (Option 1TP)
  • SCPI remote user interface

敘述

N9082C-1FP LTE TDD application option enables you to perform single carrier LTE-TDD RF transmitter measurements on eNB and UE devices in time, frequency and modulation domains. Measurement setups are simplified with automatic detection of channels and signals. For eNB conformance testing, measurement is simplified by recalling E-TM presets according to 3GPP TS 36.141 specification.

LTE-Advanced TDD Option N9082C-2FP is available for multi-carrier/carrier aggregation measurements.

This option can be added as a product upgrade.