您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9080C-2FP LTE-Advanced FDD Measurement Application, Multi-touch UI, Fixed Perpetual License

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Signal analysis

  • LTE-Advanced FDD per 3GPP Release 10/11/12 standard
  • Carrier aggregation (CA) of up to five contiguous or non-contiguous component carriers (CCs) for uplink and downlink
  • Clustered SC-FDMA and simultaneous PUCCH and PUSCH uplink analysis
  • Runs inside UXA, PXA, MXA, EXA and CXA X-Series signal analyzers with multi-touch UI

Measurements

  • Output power level: channel power
  • Transmitted signal quality: EVM, frequency error, time alignment error, I/Q offset, and more; Pinpoint signal impairments with color-coded traces per component carrier such as EVM vs. symbol, EVM vs. subcarrier, detected allocations (subcarrier vs. symbol), constellation diagram, and frame summary
  • Unwanted emissions: SEM, cumulative SEM, ACLR, cumulative ACLR (CACLR), OBW, spurious emissions, transmitter intermodulation
  • All measurements are available for uplink and downlink containing up to five component carriers with contiguous or non-contiguous allocations

Other features

  • For X-Series analyzers with multi-touch UI (N90x0B)
  • License key upgradable
  • Transportable license available (Option 2TP)
  • SCPI remote user interface

敘述

N9080C-2FP LTE-Advanced FDD application option enables you to perform LTE-Advanced FDD RF transmitter measurements of up to five component carriers on eNB and UE devices in time, frequency, and modulation domains as defined by 3GPP TS 36.141 and 36.521 transmitter characteristics.

Requires option N9080C-1FP LTE-FDD measurement application.

This option can be added as a product upgrade.