您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N9073C-XFP Single Acquisition Combined W-CDMA Measurement Application, Multi-touch UI, Fixed Perpetual License

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Details

  • SCPI-based, up to 20 times faster than traditional approaches
  • Single acquisition of block of data and combined set of measurements on the collected data; no required measurement switching
  • Multiple frequency band hopping in a single acquisition. Flexible selection of predefined parameters for easy and customizable measurement set-up: Simultaneous ACP, modulation quality (Rho) and QPSK EVM measurements on captured data
  • List power step measurement for power level calibration at a single frequency or series of frequencies

Compatibility

  • For MXA and EXA multi-touch X-Series analyzers with multi-touch UI only
  • Not compatible with the following options:
  • - B40 (40 MHz Analysis Bandwidth)
  • - MPB (Microwave Preselector Bypass)
  • - DP2 (Digital Processor, 2 GB Capture Memory)

Other features

  • License key upgradable
  • Transportable license available (Option XTP)
  • SCPI remote user interface only
     

敘述

Option XFP single acquisition combined W-CDMA measurement application is a high-speed manufacturing test solution available for use with the MXA and EXA X-Series signal analyzers. Make manufacturing test measurements up to 20 times faster for W-CDMA mobile phone transmitters, wireless components or modules, such as power amplifiers or low-cost pico/femto cell base stations.

Requires option N9073C-1FP W-CDMA measurement application.

This option can be added as a product upgrade.