您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N1605A DSL Loop Qualification Test Set

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

敘述

The Service Advisor DSL Loop Qualification Test Set provides provides a complete solution for DSL TIMS and TDR testing in a flexible, versitile tool for evaluating outside plant, line qualifications, physical layer testing, and troubleshooting.

Comprehensive DSL TIMS Testing

Keysight's DSL TIMS modules for the Service Advisor test tablet provide comprehensive testing of ADSL, HDSL, SDSL, and ISDN services including noise tests, 23-tone transmission tests, load coil detection and more.

Simplify TDR Testing

The TDR module speeds tasks, from simple measurement of cable spans, detection of open and short circuits, and detection of impedance changes, to measurement of bridge taps for DSL line qualifications.

Options:

The Service Advisor DSL Loop Qualification Test Set includes an N1610B Service Advisor with Remote Services (Option 500) and Bellcore Coding (Option 800) and one of the DSL TIMS/TDR Test Module Sets.

  • Option 001 - North American TIMS with 310 Connectors
    Includes a North American TIMS with 310 Connectors and TDR Test Modules. Order N1605A
  • Option 002 - North America TIMS with Bantam Connectors
    Includes a North American TIMS with Bantam Connectors and TDR Test Modules. Order N1605A
  • Option 003 - ITU TIMS
    Includes an ITU TIMS and TDR Test Modules. Order N1605A