您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N1608A PDH/Datacom Test Set

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品沒有替代產品。

相關產品與解決方案

  • No image available Service Advisor Portable Test Tablet and Accesories [已停產] 

    Service Advisor Portable Test Tablet and Accesories [已停產]

    null

  • N1655B N1655B Dual Line DS3/1, E3/1 Test Module (PDH) [已停產] 

    N1655B Dual Line DS3/1, E3/1 Test Module (PDH) [已停產]

    Keysight's Dual Line DS3/1, E3/1 Test Module is the ideal tool for quickly developing, installing and maintaining DS3, DS1, E3 and E1 voice, data and multiplexed voice/data network services.

  • DSL Loop N1605A DSL Loop Qualification Test Set [已停產] 

    N1605A DSL Loop Qualification Test Set [已停產]

    The Service Advisor DSL Loop Qualification Test Set provides a complete solution for DSL TIMS and TDR testing.

  • High Speed Optical Test Set N1606A High Speed Optical Test Set [已停產] 

    N1606A High Speed Optical Test Set [已停產]

    The Service Advisor High Speed Optical Test Set features two SONET/SDH test modules to to quickly and easily test and troubleshoot optical and electrical network services at rates up to OC-48/STM-16.