您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

配置

81608A-113 Wavelengths 1240nm - 1380nm
81608A-116 Wavelengths 1490nm - 1640nm
81608A-216 Wavelengths 1450nm - 1650nm
81000HI
Connector interface E-2000 (physical contact) 

Connector interface E-2000 (physical contact)

81000HI
Connector intf. E-2000(physical contact)
81000KI
Connector interface SC 

Connector interface SC

81000KI
Connector interface SC
81000LI
LC Connector interface for source modules 

LC Connector interface for source modules

81000LI
LC Connector interface for source modules
81000NI
Connector interface, connector type FC - narrow key way 

Connector interface, connector type FC - narrow key way

81000NI
Connector interface, connector type FC - narrow key way
81000SI
Connector interface DIN 47256/4108 

Connector interface DIN 47256/4108

81000SI
Connector interface DIN 47256/4108

向是德洽詢有關選項價格。

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5CC Extended Warranty - RTK - 2 add'l years (Total 5 years) - For use in GCR Only

向是德洽詢有關選項價格。

相關軟體產品

  • IL/PDL measurement system N7700A 光應用軟體套件 

    N7700A 光應用軟體套件

    N7700A 光應用軟體套件是模組化軟體平台,可快速、便利地評估並分析光元件與信號。

相關產品與解決方案

  • No image available 功率測試模組 

    功率測試模組

    null

  • No image available 光學極化解決方案 

    光學極化解決方案

    Keysight N778x 極化分析與控制系列提供高速測試儀器,可進行光學元件及子系統的高效能特性分析與驗證。

  • No image available Keysight 77 系列多埠光功率錶、衰減器、光源與切換器 

    Keysight 77 系列多埠光功率錶、衰減器、光源與切換器

    概述:進行平行光元件的特性分析或光元件的並聯測試時,您需要一套新的光測試設備…

  • No image available Lightwave Mainframes 

    Lightwave Mainframes

    Lightwave Multimeters, Lightwave Measurement Systems, Lightwave Multichannel Systems

  • No image available Connectivity Accessories 

    Connectivity Accessories

    • KEYSIGHT's general Lightwave Solution Platform concept encompasses a flexible and replaceable device connectivity including bare fiber adaptation
    • All modules and optical heads, replaceable interface adapters are provided

  • No image available Tunable System Sources 

    Tunable System Sources

    N7711A, N7714A

  • No image available Fixed Laser Source Modules 

    Fixed Laser Source Modules

    81655A, 81656A, 81657A, 81663A

  • No image available 81606A Tunable Laser Source, High Power and Lowest SSE, Top-Line 

    81606A Tunable Laser Source, High Power and Lowest SSE, Top-Line

    • More than 10 mW signal power with even lower spontaneous emission background
    • Better wavelength accuracy, repeatability, resolution at all sweep speeds
    • Faster maximum sweep speed, shorter acceleration zones at sweep endpoints

  • No image available 81607A Tunable Laser Source, Low SSE, Value Line 

    81607A Tunable Laser Source, Low SSE, Value Line

    • ±3 pm typ. absolute accuracy
    • Two-way sweeps up to 200 nm/s
    • Low SSE for excellent isolation measurement range
    • Ideal for high-throughput test and automated adjustment of passive optical components

  • No image available 81609A Step-Tunable Laser Source, High Power and Low SSE, Basic Line 

    81609A Step-Tunable Laser Source, High Power and Low SSE, Basic Line

    • Steps 1 nm in 300 ms including stabilization
    • ±3 pm typ. wavelength repeatability
    • > +12 dBm typ. peak power with low SSE
    • Ideal for cost-effective testing of broadband optical devices

  • No image available 81602A 超大功率可調諧雷射光源 

    81602A 超大功率可調諧雷射光源

    • 光功率位準超過 +17 dBm(50 mW)
    • 從 1250 nm 到 1370 nm 的調諧範圍
    • 高達 200 nm/s,雙向掃描
    • 內建波長計確保最佳的調諧準確度