您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 360,322

一般配置  

一般配置

N7015A Type-C high-speed plug test fixture

  • N7015A-016 Type-C low-speed signal access and control fixture
  • R-51B-001-Z Return to Keysight Warranty - 3 years

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

配置

N7015A-016 Type-C low-speed signal access and control fixture
N7015A-017 USB type C receptacle adapter
N2787A
Probe positioner- 3D 

Probe positioner- 3D

N2787A
3D probe positioner with flexible, articulating arm

向是德洽詢有關選項價格。

R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years

向是德洽詢有關選項價格。

相關產品與解決方案

  • Agilent 83059B Product Photograph 83059B Coaxial Adapter, 3.5 mm (f) to 3.5 mm (f), DC to 26.5 GHz 

    83059B Coaxial Adapter, 3.5 mm (f) to 3.5 mm (f), DC to 26.5 GHz

    The Keysight 83059B instrument-grade 3.5-mm female to 3.5 mm female coaxial adapter offers outstanding performance to 26.5 GHz.

  • Agilent 11742A Product Photograph 11742A Blocking Capacitor, 0.045 to 26.5 GHz 

    11742A Blocking Capacitor, 0.045 to 26.5 GHz

    The 11742A blocking capacitor blocks dc signals below 45 MHz and passes signals up to 26.5 GHz.

  • Agilent 11904B_1 Product Photograph 11904B Adapter, 2.4 mm (f) to 2.92 mm (f), DC to 40 GHz 

    11904B Adapter, 2.4 mm (f) to 2.92 mm (f), DC to 40 GHz

    The Keysight 11904B is a metrology-grade, 2.4 mm female to 2.92 mm female adapter with dc to 40 GHz operation.

  • N2787A N2787A 3D probe positioner 

    N2787A 3D probe positioner

    3D probe positioner with flexible, articulating arm

  • 1130A-series probe 1130A 系列InfiniiMax 1.5 GHz測試探棒 [已停產] 

    1130A 系列InfiniiMax 1.5 GHz測試探棒 [已停產]

    新的經濟型InfiniiMax 1130A 1.5-GHz差動式測試探棒與Infiniium 54830系列示波器的完美組合,可提供更準確的高速差動式信號探測。

  • InfiniiMax?�端式���套件 E2678B InfiniiMax 單端/差動式探棒頭與配件 

    E2678B InfiniiMax 單端/差動式探棒頭與配件

    • 12 GHz 的頻寬
    • 低負載、差動輸入電容 < = 270 fF
    • 4 吋長的導線,可伸入狹小的空間(如 DIMM 插座)

  • U1880A N7016A Type-C Low-Speed Signal Access and Control Fixture 

    N7016A Type-C Low-Speed Signal Access and Control Fixture

    • Provides test point and probing access for power delivery measurements
    • Connects to the N7015A Type-C high-speed fixture through a captive Type-C cable
    • Conveys CC1, CC2, SBU1, SBU2, Vbus and ground signals

  • N1021B 18 GHz Differential TDR/TDT Probe Kit N1021B 18 GHz 差動 TDR/TDT 探棒套件 

    N1021B 18 GHz 差動 TDR/TDT 探棒套件

    手持式差動探棒套件,具 TDR/TDT 可變間距與高達 18 GHz 以上的 S 參數量測功能。

  • 1130A-series probe 1130B InfiniiMax 1.5 GHz 探棒 

    1130B InfiniiMax 1.5 GHz 探棒

    • 頻寬:1.5 GHz
    • 動態範圍:+/- 2.5V
    • 直流偏移範圍:探量單端時為 +/- 12V
    • 最高輸入電壓:30V 峰值