您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N6850A 寬頻全向性天線

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

相關產品與解決方案

  • No image available N6841A 射頻感測器 

    N6841A 射頻感測器

    The Keysight N6841A RF Sensor is an extremely cost effective device housed in a weatherproof enclosure that can be remotely deployed to provide close-proximity signal monitoring and detection.

  • No image available N9912A FieldFox 手持式射頻分析儀,4 GHz 和 6 GHz 

    N9912A FieldFox 手持式射頻分析儀,4 GHz 和 6 GHz

    • 4, 6 GHz
    • Base is a cable and antenna analyzer
    • Optional spectrum analyzer, partial network analyzer, built-in power meter, partial vector voltmeter
    • Compliant with MIL-PRF 28800F Class 2
    • 2.8 kg or 6.2 lbs