這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
- Pair of banana-to-socketed tip adapter
The N7014A is a banana-to-socketed tip adapter (pair) that is compatible with many of Keysight’s differential active probes. This pair of adapters allows you easily connect to 0.025” square pins (headers) as opposed to using the hook tip grabbers that comes standard with these probes. These adapters are also rated to operate at extreme temperatures (-40 to +85 degrees Celsius) when used with the N7013A extreme temperature probing kit. The N7013A is compatible with the N2790A, N2791A, N2792A, and N2818A differential active probes.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型