您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

W2637A LPDDR BGA Probes for Logic Analyzers and Oscilloscopes

售貨廠商:

一般配套價格 NT$ 30,528

一般配置

W2637A BGA probe kit, LPDDR x16

  • W2637A-101 BGA probe kit, LPDDR x16 0.8mm, qty 1

一般配套價格 NT$ 30,528

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Features

  • Provides signal accessibility points for the LPDDR SDRAM, LPDDR NVM and mobile-DDR DRAM ball grid array (BGA) package
  • Operating transfer rate of up to 400 Mb/s, 1.5 GHz bandwidth
  • Buried resistors provide signal isolation and minimize capacitive loading
  • Attach to W2639A LPDDR scope adapter board and E2678A for connection to the oscilloscope and E5384A or E5826A, single-ended ZIF probes for connection to the logic analyzer

Supports

敘述

The W2637A LPDDR BGA probe allows you to get complete signal access to the LPDDR and mobile-DDR signals critical to your debug and validation effort with Keysight logic analyzers and oscilloscopes. The LPDDR BGA probes enable viewing of data traffic on industry standards LPDDR SDRAM, LPDDR NVM and mobile-DDR SDRAM. The probe works in existing designs and eliminates the need for up-front planning or redesign. The probe connects directly to the balls of the DRAM, enabling you to operate at full speed and acquire high-speed LPDDR signals without impacting the performance of your design.

S-parameter models are available for use with InfiniiSim for de-embedding purposes.

The LPDDR BGA probes also offer BGA probe sockets for easy probe attachment. Information on sockets is available at the following HSIO Technologies website .