您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N8823B EZJIT Complete

產品狀態: 已停產 | 目前可支援
此產品已停產

主要技術規格

  • Decomposition of vertical noise into constituent components: Random Noise (RN),Periodic Interference (PI), Deterministic Interference (dual dirac model) (DI), and Data Dependent Interference or Intersymbol Interference (ISI)
  • Estimation of Total Interference (TI) to a specified bit error ratio
  • Cumulative average of high (one) and low (zero) levels
  • Tabular results of all measured quantities
  • Graphical results of: Intersymbol interference per bit, RN/PI histogram, total (composite) interference histogram, bathtub curve (measured and extrapolated), and interference frequency spectrum
  • Settable location in the user interface for vertical analysis
  • Scope noise compensation, choose between: Measure noise directly and user input value
  • Arbitrary or periodic data patterns, and a setup wizard for robust setup
     

敘述

The Keysight noise decomposition software provides statistical analysis of high speed digital interfaces in the vertical (voltage) domain. It is complementary to the horizontal (time) analysis that the EZJIT Plus jitter decomposition software (N5400B) has accurately provided for years. Now for the first time, real-time oscilloscopes can analyze both domains statistically with measured results that matter.