您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • Removes channel effects such as lossy cables or test fixtures; commonly referred to as ‘de-embedding’
  • View waveforms anywhere in a modeled system
  • Inserts channel effects such as a standard cable model
  • Replace one or more channel element with another
  • Remove loading effects of high impedance probes
  • Provides default configurations for common use models
  • Provides flexibility for the sophisticated setups and system configurations
  • Allows user-defined transfer functions to relate one measurement node to another

敘述

The N5465B InfiniiSim waveform transformation toolset for Infiniium Series oscilloscopes provides the most flexible and accurate means to render waveforms anywhere in the digital serial link. The configurable system modeling allows you to remove the deleterious effects of unwanted channel elements, simulate waveforms with channels models inserted, view waveforms in physically un-probable locations, compensate for loading of probes and other circuit elements, and do so simply and quickly on the real-time oscilloscope.