您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Emulate Feed-Forward (FFE), Decision Feedback (DFE), and Continuous-Time Linear Equalization (CTLE)

  • Application allows for accurate modeling of DFE, FFE and CTLE
  • FFE emulation accurately depicts hardware equalization
  • DFE is adaptive and allows for customization of the tap values

Standard SDE Features

  • SDE allows for easy set up of DFE, FFE, CTLE, or both DFE and FFE
  • SDE Wizard provides step-by-step guide to the most optimized equalization algorithm
  • Allow SDE to find tap values or input user defined tap values
  • DFE uses Infiniium's state of the art clock recovery to open even the most complex eyes
     

敘述

Equalization is becoming an increasingly important application for today's digital designers. Higher data rates coupled with longer backplanes and interconnect distances have resulted in greater signal attenuation at the receiver. The outcome is the closing of eyes at the receiver, making it difficult to distinguish between a high and a low for even the most sophisticated decoding algorithms. The Infiniium serial data equalization (SDE) software utilizes Infiniium's low noise floor and clock recovery algorithms, combined with new equalization software, to accurately depict DFE, CTLE, and FFE. Now users can model equalization and de-embedding using only their oscilloscope and the Infiniium SDE software.