這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Standards supported
- Supports MOST50 and MOST150 (cPhy and oPhy) technology standards
- Automates 100% compliance test coverage for all tests
- Testing can be done at the oscilloscope or remotely using programmatic commands. Programmability allows, for example, testing over an extended period of time in an environmental chamber
Automation
- Automated setups ensure result repeatability and enable test engineers to run the application without being an expert on MOST50 and MOST150 testing procedures
- Test setup wizard guides user through test selection, configuration, connection, execution and results reporting
- Oscilloscope setup is automatically configured for each test, and measurement connection setups are displayed
- Test results report documents test configuration, measurements made, pass/fail status, margin analysis and waveforms
Requirements
- The N6466B MOST compliance application embeds jitter and SDA functionality needed for MOST testing, eliminating the need to purchase additional apps
- MOST50 compliance testing requires Infiniium oscilloscopes with 500 MHz or greater bandwidth
- MOST150 compliance testing requires Infiniium oscilloscopes with 1 GHz or greater bandwidth
- While the MOST150 cPhy compliance tests use a differential probe (1.5 GHz or higher), MOST150 oPhy tests additionally require an optical-to-electrical converter probe
Extensibility
- The application can be ordered as a fixed license for a specific oscilloscope. The application can also be ordered as a server-based floating license using N5435A Option 068, allowing the application license to move between multiple oscilloscopes
- Use the N5467A user-defined application tool to add additional custom tests beyond the MOST technology standards
- Keysight’s 81160A pulse/function generator can be used as the source for MOST150 stress pattern testing
The N6466B MOST compliance application for Infiniium oscilloscopes simplifies and accelerates MOST technology standards testing.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型