這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Automation and accuracy saves you time
- Increased accuracy, time-savings, and repeatability
- Advanced debug modes for troubleshooting
- Margin analysis and pass/fail conformance reporting
- Switching solution for automated multilane testing
Standards supported
- MIPI Alliance specification for M-PHY v3, section 5, electrical characteristics
- MIPI Alliance M-PHY conformance test suite v3
Requirements
- Infiniium 4.6 or higher software revision for Infiniium Series oscilloscopes
- MIPI M-PHY compliance test software - option
- High-speed serial data analysis - option and EZJIT Plus jitter analysis - option
- MIPI M-PHY switch matrix software feature - option
Extensibility
- Use the User-Defined Application tool to:
- Create and fully integrate custom tests, configuration variables and connection instructions
- Insert external application calls into the run sequence, such as MATLAB scripts or your device controller
- Configure additional external instruments used in your test suite
Keysight’s U7249D MIPI M-PHY compliance test software gives you a fast and easy way to validate and debug your embedded M-PHY data links. The M-PHY compliance test software allows you to automatically execute M-PHY electrical conformance checklist tests for DigRF v4, UniPro, LLI, UFS, CSI-3, SSIC, and M-PCIe architectures. It displays the results in a flexible report format. In addition to the measurement data, the report provides margin analysis that shows how closely your product passes or fails each test.
In addition, the automated switching solution gives engineers the ability to:
- Eliminate reconnections (and errors) – Simplifies testing by automating tests for each lane of a multilane bus
- Maintain accuracy – Engineers can use Keysight’s unique PrecisionProbe or InfiniiSim to compensate switch path losses and skew
- Customize testing – The test application can be extended with remote programming hooks interface and a user-defined application for device control, equipment control and test customization or scripting
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型