您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

U7249D MIPI M-PHY Compliance Test Software

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品之替代產品如下:

主要技術規格

Automation and accuracy saves you time

  • Increased accuracy, time-savings, and repeatability
  • Advanced debug modes for troubleshooting
  • Margin analysis and pass/fail conformance reporting
  • Switching solution for automated multilane testing

Standards supported

  • MIPI Alliance specification for M-PHY v3, section 5, electrical characteristics
  • MIPI Alliance M-PHY conformance test suite v3

Requirements

  • Infiniium 4.6 or higher software revision for Infiniium Series oscilloscopes
  • MIPI M-PHY compliance test software - option
  • High-speed serial data analysis - option and EZJIT Plus jitter analysis - option
  • MIPI M-PHY switch matrix software feature - option

Extensibility

  • Use the User-Defined Application tool to:
  • Create and fully integrate custom tests, configuration variables and connection instructions
  • Insert external application calls into the run sequence, such as MATLAB scripts or your device controller
  • Configure additional external instruments used in your test suite

敘述

Keysight’s U7249D MIPI M-PHY compliance test software gives you a fast and easy way to validate and debug your embedded M-PHY data links. The M-PHY compliance test software allows you to automatically execute M-PHY electrical conformance checklist tests for DigRF v4, UniPro, LLI, UFS, CSI-3, SSIC, and M-PCIe architectures. It displays the results in a flexible report format. In addition to the measurement data, the report provides margin analysis that shows how closely your product passes or fails each test.

In addition, the automated switching solution gives engineers the ability to:

  • Eliminate reconnections (and errors) – Simplifies testing by automating tests for each lane of a multilane bus
  • Maintain accuracy – Engineers can use Keysight’s unique PrecisionProbe or InfiniiSim to compensate switch path losses and skew
  • Customize testing – The test application can be extended with remote programming hooks interface and a user-defined application for device control, equipment control and test customization or scripting