您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

相關軟體產品

  • W2209 W2209BP ADS Core, Circuit Sim, Layout, RFPro, Momentum, FEM, Ptolemy, Verilog-A, Mature Wireless Libraries 

    W2209BP ADS Core, Circuit Sim, Layout, RFPro, Momentum, FEM, Ptolemy, Verilog-A, Mature Wireless Libraries

    Advanced Design System bundle which includes ADS Core, Circuit Sim, Layout, RFPro, Momentum, FEM, Ptolemy, Verilog-A, and Mature Wireless Libraries.

  • W2207 W2207BP ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy Bundled 

    W2207BP ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, HB, CE, & TC circuit simulators, the Momentum G2 3D planar EM simulator, and Ptolemy

  • W2207 W2214BP ADS Core, Layout, Adv Layout, Circuit Sim, Momentum G2 Bundled 

    W2214BP ADS Core, Layout, Adv Layout, Circuit Sim, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Adv. Layout, HB, CE, & TC circuit simulators, and Momentum G2

  • W2207 W2218BP GoldenGate Solo, ADS Core, Circuit Sim Bundled 

    W2218BP GoldenGate Solo, ADS Core, Circuit Sim Bundled

    Advanced Design System bundle which includes GoldenGate Solo, ADS Core, the HB, CE, & TC circuit simulators, and Silicon RFIC Interoperability w/Virtuoso.

  • W2232 W2232BP ADS Core, Circuit Sim, Ptolemy, Mature Wireless Libraries Bundled 

    W2232BP ADS Core, Circuit Sim, Ptolemy, Mature Wireless Libraries Bundled

    Advanced Design System bundle which includes ADS Core, Ptolemy and Mature Wireless Libraries

  • W2213 W2213BP ADS Core, TransConv, Channel, Layout, Momentum G2, Harmonic Balance Bundled 

    W2213BP ADS Core, TransConv, Channel, Layout, Momentum G2, Harmonic Balance Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, the Transient Convolution simulator, Channel simulator, the Momentum G2 3D planar EM simulator, and the Harmonic Balance simulator

  • W2211 W2222BT Power Integrity Bundle: ADS Core, TransConv, Harmonic Balance, Layout, PIPro 

    W2222BT Power Integrity Bundle: ADS Core, TransConv, Harmonic Balance, Layout, PIPro

    • Power Integrity (PI) Bundle, time-based license option
    • Includes ADS Core, TransConv, Harmonic Balance, Layout, and PIPro
    • Recommended for the PI analysis of PCB Power Delivery Networks

  • W2211 W2222BP Power Integrity Bundle: ADS Core, TransConv, Harmonic Balance, Layout, PIPro 

    W2222BP Power Integrity Bundle: ADS Core, TransConv, Harmonic Balance, Layout, PIPro

    • ADS Core
    • Transient Simulator and Broadband SPICE
    • Harmonic Balance
    • Layout
    • PIPro Power Integrity EM Analysis

  • W2211 W2219BP ADS Core,暫態迴旋,通道模擬器,互連工具箱,ADS Layout,Momentum 軟體套件 

    W2219BP ADS Core,暫態迴旋,通道模擬器,互連工具箱,ADS Layout,Momentum 軟體套件

    • 先進設計系統核心(ADS)
    • 暫態迴旋元件
    • 互連工具箱元件
    • ADS 佈局元件
    • Momentum 平面電磁模擬器

  • W2211 W2224BP ADS Core,暫態迴旋,通道模擬器,互連工具箱,佈局,SIPro,PIPro,Momentum 軟體套件 

    W2224BP ADS Core,暫態迴旋,通道模擬器,互連工具箱,佈局,SIPro,PIPro,Momentum 軟體套件

    • 先進設計系統核心(ADS)
    • 暫態迴旋和通道模擬器
    • 互連工具箱
    • ADS Layout
    • SIPro、PIPro 和 Momentum 平面電磁模擬器

  • W2211 W2223BP ADS Core,暫態迴旋,通道模擬器,互連工具箱,佈局,SIPro,PIPro 軟體套件 

    W2223BP ADS Core,暫態迴旋,通道模擬器,互連工具箱,佈局,SIPro,PIPro 軟體套件

    • 先進設計系統核心(ADS Core)
    • 暫態迴旋和通道模擬器
    • 互連工具箱
    • ADS Layout
    • SIPro 和 PIPro

  • W2211 W2211BP ADS Core, TransConv, Channel, Layout, Momentum G2 Bundled 

    W2211BP ADS Core, TransConv, Channel, Layout, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, the Transient Convolution simulator, the Channel simulator, and the Momentum G2 3D planar EM simulator

  • W2211 W2240BP 功率電子軟體套件:ADS Core、TC、PE Lib、Layout、Momentum 

    W2240BP 功率電子軟體套件:ADS Core、TC、PE Lib、Layout、Momentum

    • 功率電子設計與模擬
    • 為切換模式電源供應器設計提供完整的「從前端到後端」工作流程

  • W2210 W2210BP ADS Core, TransConv, Channel Bundled 

    W2210BP ADS Core, TransConv, Channel Bundled

    Advanced Design System bundle which includes ADS Core, the Transient Convolution simulator and the Channel simulator.

  • W2210 W2220BP ADS Core,暫態迴旋模擬器,通道模擬器,互連工具箱,套裝軟件 

    W2220BP ADS Core,暫態迴旋模擬器,通道模擬器,互連工具箱,套裝軟件

    • 先進設計系統核心(ADS)
    • 暫態迴旋
    • 通道模擬器
    • 互連工具箱