您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

基本配套價格 NT$ 36,888

一般配置  

一般配置

N2851A InfiniiMax II QuickTip probe head

  • R-51B-001-C Return to Keysight Warranty - 1 year

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

  • QuickTip differential probe head compatible with InfiniiMax I/II probe amps
  • Allows for quick connect/disconnect
  • Up to 12 GHz bandwidth with InfiniiMax 1169A

敘述

The N2851A QuickTip probe head for InfiniiMax I/II provides the industry’s only quick connect/disconnect capability when measuring multiple high-speed test points. The QuickTip design uses three small, gold-plated magnets as the actual contacts to gold-plated steel buttons on the probe tip. Engineers can install multiple N2849A QuickTip tips on a device under test, allowing quick and reliable measurement of many probe points.

The N2849A QuickTip tips are common to both N2848A QuickTip head for InfiniiMax III/III+ and N2851A QuickTip head for InfiniiMax I/II, making it easy to look at a signal with both probe architectures. With InfiniiMax 1169A probe amp and N2851A/N2849A QuickTip head/tip, you may achieve 12 GHz of bandwidth. To use the QuickTip N2851A with Infiniium scopes, software version 5.30 or higher is required.