您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Y9075B Mobile WiMAX™ Measurement and Waveform Application for EXM

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Features

  • 802.16 OFDMA measurements per IEEE 802.16 2005 standard
  • Unlimited waveform playback capability for Signal Studio developed WiMAX 802.16 OFDMA waveforms
  • One-button, standard-based measurements with pass/fail tests

Measurements

  • RCE (EVM), RSSI, preamble PCINR, subcarrier flatness, and IQ metrics
  • Time-gated power measurements: SEM, ACP, and channel power
  • Center frequency tolerance, symbol clock frequency tolerance, and power rise/fall
  • Delivers relative constellation error (RCE) in multiple levels (composite, pilot, data burst, un-modulated, and preamble)

Access features

  • License key upgradeable
  • Fixed and transportable licenses available
  • SCPI remote user interface

敘述

The Mobile WiMAX measurement and waveform application is for the EXM wireless test set and helps you easily achieve your manufacturing test goals for today’s multi-format devices. It quickly performs standards-based measurements for compliance with IEEE 802.16 2005 standard. Multiple color-coded result views help you quickly assess device performance for quick resolution of any problems that may arise. Using the Mobile WiMAX measurement application and EXM wireless test set makes it easy to rapidly ramp up and optimize full-volume manufacturing. It’s the solution that lets you solve today and evolve tomorrow.

相關產業與技術