您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

Digitizing and advanced triggering is now a standard feature with latest firmware upgrade. Its associated options (3446DIGU, DIG) are no longer orderable.

3446DIGU enables high-speed digitizing and advanced triggering for Truevolt Series 34465A and 34470A DMMs. High-speed digitizing allows you to capture transients and view the waveform. Advanced triggering provides more flexibility when starting and stopping measurements.

Option available for the following models: 34465A, 34470A.

Order as: 3446DIGU

Upgrade contents: Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade.

Adjustments required: No

Additional requirements: No

Installed by, estimated installation time: Customer, 0.5 hours