這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- Home
- 產品與服務
- ...
- 無線測試平台軟體
- 8960 測試與實驗室應用軟體
- E6785J Fast Switching Lab Application [Discontinued]
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Fast switch between all major 2G/3G/3.5G wireless formats
The majority of cellular devices being developed support multiple technologies, such as GSM/(E)GPRS and W-CDMA/HSPA, cdma2000® and 1xEV-DO, with some "world phones" crossing between these two systems as well. The E6785J fast switching lab application allows you to quickly move between all major 8960 2G/3G lab application formats.
- Wireless formats supported: GSM, GPRS, EGPRS, E-EDGE, W-CDMA, HSDPA, HSUPA, HSPA+, DC-HSDPA, DB-DC-HSDPA, HSDPA-MIMO, cdma2000, 1xEV-DO, and eHRPD
- Provides fast switching between the following lab applications when they are licensed and installed on your test set: E6701K, E6704A, E6703J, E6702G, and E6706G. (For more information on these products visit the 8960 Test and Lab Application page)
NOTE: To fast switch between the wireless formats listed above, you must have the corresponding lab application licensed and installed on your test set.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型