您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

V9064B VXA Vector Signal Analysis Measurement Application for EXM

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Features

  • FFT-based spectrum analysis and time-domain analysis tools for burst analysis
  • General-purpose analog and digital modulation analysis

Measurements

  • Spectrum: center frequency, span, OBW, band power, markers
  • Time domain: amplitude, markers, CCDF
  • Digital modulation analysis including: 2-16 FSK, BPSK, QPSK, 16-1024QAM
  • Convenient presets for popular formats: CDMA, GSM/EDGE, Bluetooth®, ZigBee, PHS, DECT, TETRA, APCO25, WiSUN (MR-FSK PHY)

Access features

  • License key upgradeable
  • Fixed and transportable licenses available
  • SCPI remote user interface

敘述

The V9064B VXA vector signal analysis provides a wide range of measurements, demodulation types and filters to perform comprehensive signal analysis, helping you thoroughly test your designs, ensure product quality and optimize without compromise. The application also provides convenient presets for many popular formats: CDMA, GSM/EDGE, Bluetooth, ZigBee, PHS, DECT,TETRA, APCO25, WiSUN (MR-FSK PHY) etc.

A powerful measurement combination

  • Dig deeper into signals in time domain with time gating and statistical power measurements (CCDF/CDF/PDF). Simultaneous time and frequency domain displays provide insight into signals that spectrum analyzers alone cannot deliver
  • Implement customized modulation analysis from more than 30 demodulators including: 2 -16 FSK, PSK, and 16 -1024QAM. Perform qualitative and quantitative signal analysis through flexible displays and markers