E1991B 測試應用軟體套件
產品狀態: | 已停產 | 目前可支援 |
---|
此產品沒有替代產品。
1-15 / 15
8960 Series 10 Wireless Communications Test Set - Configuration Guide
This configuration guide for the E5515C (8960) Series 10 wireless communications test set outlines the functionality that can be achieved using a test set mainframe, mobile test applications, and lab applications
配置設定指南 2015-10-09 |
![]() |
E1962B cdma2000/IS-95/AMPS Mobile Test Application - Technical Overivew
This technical overview covers the technical specifications/features of E1962B cdma2000 mobile test application, E6702C cdma2000 lab application, and E5515C mainframe
技術總覽 2014-08-02 |
![]() |
E1966A 1xEV-DO Terminal Test Application - Technical Overview
This technical overview provides the specifications for the E1966A 1xEV-DO test application to verify and ensure the quality of RF performance of these devices.
技術總覽 2014-05-19 |
![]() |
8960 Applications Feature Comparisons
8960 Applications Feature Comparisons
選購指南 2014-04-18 |
|
E5515CU Hardware Upgrade Sets - Brochure
This photocard provides high level information on the E5515CU-58B and E5515CU-58C hardware upgrade kits.
型錄 2012-10-24 |
![]() |
E1991B Release Notes
Software revision information for the E1991B test application suite for the 8960.
版本須知 2012-04-23 |
![]() |
An integrated low-cost GPS test solution for mobile phones - Brochure
This photocard provides a brief overview and a typical test step for the E1999A-206 solution for GPS testing with the 8960 (E5515C) wireless communications test set.
型錄 2009-08-06 |
![]() |
8960 Press Releases
新聞資料 2009-04-21 |
|
Fast Device Tune Measurement Solution for Calibrating W-CDMA Mobile Phones - Application Note
Learn how Keysight’s Fast Device Tune measurement minimizes calibration test time.
應用手冊 2008-07-29 |
|
E5515U Premier Upgrade Service - Brochure
Keysight’s premier upgrade service makes it easier than ever to get all the latest features and capabilities for wireless technologies.
型錄 2008-07-29 |
![]() |
E1999A-202 Enhanced Fast Device Tune - Product Overview
This product overview discusses a faster calibration method to reduce the manufacturing test time of wireless device and decrease the cost of test.
技術總覽 2008-07-25 |
|
產品比較Keysight 8960 及Keysight E6601A 無線通訊測試儀
Keysight E6601A 無線通訊測試儀可降低無線通訊裝置校準的測試成本, E6601A 是是德科技最新推出的無線通訊裝置生產測試平台, 其設計可以與新式的生產製程做高效率的結合, 協助您將測試成本降到最低。
型錄 2006-11-06 |
![]() |
無線通訊測試儀 Keysight 8960 及 E6601A
當您需要成熟的RF 及信令(signaling)協定測試能力時—請選擇8960 無線通訊測試儀,它可支援及提供市面上最多種的無線通訊技術格式和功能,且具有完整的通話處理和網路模擬能力。
型錄 2006-10-02 |
![]() |
Phase and Amplitude versus Time (PAvT) Measurement Solution - Application Note
This paper explains how measuring phase and amplitude versus time in mobile wireless appliances enables the characterization of the wireless device’s power amplifier.
應用手冊 2005-08-12 |
|
Keysight 8960無線通訊測試機組
適合無線通訊裝置開發、生產製造與維修用的彈性解決方案
型錄 2004-03-23 |
![]() |