您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N1625A DSL TIMS Test Modules

產品狀態: 已停產 | 查看服務選項
此產品已停產

此產品沒有替代產品。

相關產品與解決方案

  • N1676A N1676A OC-12/STM-4 Optical & Electrical Test Module [已停產] 

    N1676A OC-12/STM-4 Optical & Electrical Test Module [已停產]

    The Keysight 622/155 Mbps SONET/SDH Optical Test Module for the Service Advisor enables users to quickly and easily test and troubleshoot network services.

  • DSL Loop N1605A DSL Loop Qualification Test Set [已停產] 

    N1605A DSL Loop Qualification Test Set [已停產]

    The Service Advisor DSL Loop Qualification Test Set provides a complete solution for DSL TIMS and TDR testing.

  • Service Advisor測試圖形輸入板 N1610B Service Advisor測試圖形輸入板 [已停產] 

    N1610B Service Advisor測試圖形輸入板 [已停產]

    Service Advisor Toolkit為現場、中央辦公室與實驗室,提供了完整的雙重標準模組及圖形化軟體量測與除錯應用。

  • No image available N1623A Bantam Cable with Ground Clip [已停產] 

    N1623A Bantam Cable with Ground Clip [已停產]

    This optional cable is for use with the N1625A DSL TIMS Test Module.

  • No image available N1624A WECO 310 Cable with Ground Clip [已停產] 

    N1624A WECO 310 Cable with Ground Clip [已停產]

    This cable is for use with the N1625A DSL TIMS Test Module with Option 100.

  • No image available N1633A Siemens to 3 Alligator Clip Cable [已停產] 

    N1633A Siemens to 3 Alligator Clip Cable [已停產]

    This 8 ft. long cable is for use with the N1626A DSL TIMS (ITU) Test Module

  • No image available N1634A Banana to 3 Alligator Clip Cable [已停產] 

    N1634A Banana to 3 Alligator Clip Cable [已停產]

    This 8ft. long optional cable is for use with the N1626A DSL TIMS (ITU) Test Module.

  • No image available N1632A Bantam to 3 Alligator Clip Cable [已停產] 

    N1632A Bantam to 3 Alligator Clip Cable [已停產]

    This 8 ft. length cable is for use with the N1625A DSL TIMS Test Module