您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

Z2095B-400 Aerospace Defense TR Module Test Platform (TRM-X)

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

相關產品與解決方案

  • No image available Test System Design 

    Test System Design

    Structured and planned set of engineering activities that lead to the functional design of a test and measurement system...

  • No image available Test Plan Development 

    Test Plan Development

    Planning assistance to optimize test time, test effectiveness and automated software development...

  • No image available Test Code Development 

    Test Code Development

    Software development for automated engineering and manufacturing test systems...

  • No image available N5242A PNA-X 微波網路分析儀, 26.5 GHz 

    N5242A PNA-X 微波網路分析儀, 26.5 GHz

    • 10 MHz to 26.5 GHz, 2- and 4-ports with two built-in sources
    • 132 dB system and 130 dB receiver dynamic range
    • Most integrated and flexible single-connection microwave test engine for measuring active devices
    • Widest range of single-connection measurement applications
       

  • No image available Z2091B-xxx RF Microwave Switch Matrices 

    Z2091B-xxx RF Microwave Switch Matrices

    Keysight custom switch matrices (also known as RF test sets, chasses or drawers) cover a wide range of signal routing applications. Topologies range from a simple 1x6 to complex non-blocking with full access and signal conditioning.

相關產業與技術