Choose a country or area to see content specific to your location
- Home
- 產品與服務
- ...
- 無線測試平台軟體
- 8960 測試與實驗室應用軟體
- E6703J W-CDMA/HSPA Lab Application [Discontinued]
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Industry leading HSPA+ evolution solution
- 3GPP Rel-7 and Rel-8 implementation allows validation of single and dual stream MIMO using 16QAM for a maximum data rate of 28 Mbps, or 64QAM for 42 Mbps maximum
- DB-DC-HSDPA (dual band-dual carrier: HSDPA) extends existing DC-HSDPA capability to allow use of non-adjacent channels up to 42 Mbps downlink throughput 3GPP release 9 and 10
- HSPA+ 42 Mbps/64QAM downlink using dual carrier and 11 Mbps/16QAM uplink
- Enhanced Cell_Fach and standard compliant RRC state transition scenarios for battery drain verification
Verify designs meet RF specifications as specified in the 3GPP standards
- Flexible W-CDMA/HSPA/HSPA+ test modes
- RF measurements support of HS-DSCH categories 1-24 and E-DCH categories 1-7 UE test devices
- Complete suite of Tx/Rx RF measurements to support 3GPP TS 34.121
Comprehensive call processing and functional test capability
- End-to-end IP data, voice or video test / Loopback video test / SMS and MMS test / Simultaneous services / Real Time Vocoder
- Continuous packet connectivity (CPC) / Compressed mode operation / Multiple PDP contexts / Data connection via IPv6 and IPv6 router, etc.
- W-CDMA–LTE inter-RAT capabilities such as SRVCC, PS handover, CS fall back, redirect to LTE, and SMS over SGs when coupled with the Keysight E7515A UXM or E6621A PXT wireless communications test set for LTE
- 2-Cell inter-RAT handovers, 3G-3G soft handovers
Additional capabilities
- Automate real-world “user experience” conditions similar to a real network with the Keysight N5972A interactive functional test software
- Audio quality test - Digital audio interface and real-time vocoder, PESQ measurement available with Keysight E1999A-301
- Learn more about application testing, such as A-GPS functional testing, battery drain analysis, fixed mobile convergence, simulating real-world fading, and high-speed data throughput testing. Application Testing with the 8960
- Ciphering with E6715A W-CDMA/HSPA encryption license
Industry leading W-CDMA/HSPA/HSPA+ one-box network emulator for mobile data analysis, RF and functional test
The Keysight E6703J lab application software runs on the industry-standard 8960 Series 10 (E5515C/E) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed specifically for the needs of wireless developers. This test solution offers the highest sustained packet-switched data rates, the most 3GPP standards-compliant RF measurements, real-time protocol logging, optional digital fading, and useful analysis tools.
With the latest support for RF, functional, and baseband fading testing for HSDPA MIMO and DB-DC-HSDPA, E6703J provides the industry’s leading HSPA+ evolution testing solution. It also supports the complete inter-RAT capabilities with LTE (requires the Keysight E7515A UXM or E6621A PXT wireless communications test set for LTE).