這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Automation
- Test setup wizard guides you through test selection, configuration, connection, execution, and results reporting
- Measurement connection setups are displayed
- Automated setup and control of the required crosstalk source(s), and the oscilloscope setup is automatically configured for each test
- Test results report documents test configuration, measurements made, pass/fail status, margin analysis, and waveforms
Extensibility
- Use the User-Defined Application tool to:
- Create and fully integrate custom tests, configuration variables, and connection instructions
- Insert external application calls into the run sequence, such as MATLAB scripts or your device controller
- Configure additional external instruments used in your test suite
The Keysight Technologies N6463B Thunderbolt Transmitter Electrical Performance Validation and Compliance Test Software provides you with a fast and easy way to verify and debug your Thunderbolt designs. The Thunderbolt electrical test software allows you to automatically execute Thunderbolt physical-layer (PHY) electrical tests, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型