您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N6463B Thunderbolt Transmitter Electrical Performance Validation and Compliance Test Software

產品狀態: 已停產 | 目前可支援
此產品已停產

此產品之替代產品如下:

主要技術規格

Automation

  • Test setup wizard guides you through test selection, configuration, connection, execution, and results reporting
  • Measurement connection setups are displayed
  • Automated setup and control of the required crosstalk source(s), and the oscilloscope setup is automatically configured for each test
  • Test results report documents test configuration, measurements made, pass/fail status, margin analysis, and waveforms

Extensibility

  • Use the User-Defined Application tool to:
  • Create and fully integrate custom tests, configuration variables, and connection instructions
  • Insert external application calls into the run sequence, such as MATLAB scripts or your device controller
  • Configure additional external instruments used in your test suite
     

敘述

The Keysight Technologies N6463B Thunderbolt Transmitter Electrical Performance Validation and Compliance Test Software provides you with a fast and easy way to verify and debug your Thunderbolt designs. The Thunderbolt electrical test software allows you to automatically execute Thunderbolt physical-layer (PHY) electrical tests, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.