Connect to a 25-mil square pin or fine pitch accessories with these 9-cm adapters

HIGHLIGHTS

  • Allows connection to a 25 mil square pin or fine pitch accessories
  • 9 cm length
  • For N2862B/63B/89A/90A passive probe
     

The N4826A is a dual lead adaptor for use with N2862B/63B/89A/90A 5 mm passive probes. The package contains two adaptors.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助