您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Key Features:

  • Set up your scope to show SVID protocol decode in less than 30 seconds
  • Get access to a rich set of integrated protocol-level triggers
  • Save time and eliminate errors by viewing packets at the protocol level
  • Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause

Compatible oscilloscopes:

  • Infiniium 9000 and S-Series oscilloscopes 

敘述

This application includes a suite of configurable protocol-level trigger conditions specific to SVID. When serial triggering is selected, the application enables special real-time triggering hardware to ensure that the scope never misses a trigger when armed.

The multi-tab protocol viewer includes correlation between the waveforms and the selected packet, enabling you to quickly move between the physical and protocol layer information using the time-correlated tracking marker.