您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

N8830A 100GBASE-CR4 Ethernet Compliance Software for Infiniium Oscilloscopes

售貨廠商:

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

主要技術規格

Standards supported:

  • Provides rapid and automated testing of 100 Gb/s over four lanes on Ethernet network devices
  • Automates compliance test coverage for tests in the IEEE P802.3bj Clause 92 transmitter electrical specification
  • Optional Ethernet compliance testing is supported using the Keysight switch matrix hardware

Automation:

  • Automated setup ensures result repeatability and lets test engineers run the application without being an expert on Ethernet testing procedures
  • Test setup wizard guides user through test selection, configuration, connection, execution and results reporting
  • Oscilloscope setup is automatically configured for each test, and measurement connection setups are displayed
  • Test results reports test configuration, measurements made, pass/fail status, margin analysis and waveforms

Requirements:

  • DSAX90000 or DSOZ634A 63 GHz oscilloscope (recommended minimum bandwidth)
  • Infiniium 4.60 or higher software revision for 90000 Series oscilloscopes
  • N8830A 100GBASE-CR4 license

 Optional switch matrix test requirements

  • DSAX90000 or DSOZ634A 63 GHz oscilloscope (recommended minimum bandwidth)
  • Infiniium 4.60 or higher software revision for 90000 Series oscilloscopes
  • N8830A 100GBASE-CR4 license
  • Switch matrix hardware with switch matrix license
     

敘述

The N8830A 100GBASE-CR4 Ethernet compliance software for Infiniium Series oscilloscopes gives you a fast and easy way to verify and debug your 100 Gb/s copper Ethernet designs. The Ethernet compliance software lets you automatically execute Ethernet physical-layer (PHY) electrical tests, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.

The N8830A 100GBASE-CR4 Ethernet compliance software performs a wide range of electrical tests to meet the IEEE P802.3bj Clause 92 electrical specifications.

For optional multi-lane testing you will need the switch matrix hardware along with the switch matrix license.

The N8830A 100GBASE-CR4 Ethernet compliance software runs on DSAX90000 and DSOZ634A 63 GHz oscilloscopes.