這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
Prev
替代品
此產品沒有替代產品。
Next
- 產品概述與特色
- 採購後升級選項
- 資源
HIGHLIGHTS
Features:
- Compliance testing of electrical and timing measurements in accordance to JEDEC specifications
- Comprehensive analysis that automates the complex measurements, even when you are not there
- Superior signal integrity and probing that meets eMMC measurement needs
Standard Supported:
- JESD84-B451 eMMC Specification
Requirements:
- Infiniium 4.60 or higher software revision for 9000/S-Series oscilloscopes
- N6465B eMMC Test Application (N5435A-061 for application server license)
Extensibility:
- Use the N5467B User Defined Application tool to:
- Create and fully integrate custom tests, configuration variables and connection instructions
- Insert external application calls into the run sequence, such as MATLAB scripts or your device controller
- Configure additional external instruments used in your test suite
Use the eMMC application to test, debug and characterize your eMMC designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application not only compares the results with the specification test limit but also includes margin analysis, which indicates how closely the device passes or fails each test. On top of that, the complex analysis of the eMMC signals is taken care of by the application, which saves the time and effort it would have taken to do the measurements manually.
排序依據 :
日期
日期
標題
Filter Results
找不到此產品的相關資訊
重新填寫
依內容類型