Solder these 25-mil square pins (10 count) into the target board for a temporary test point

HIGHLIGHTS

  • 25 mil square pins that can be soldered into the target board for temporary test point
  • Full bandwidth with N2795/96A/97A
     

The N4843A is a solderable tip kit for use with N2795A/96A/97A single-ended active probes.

Extend the Capabilities of Your Product

Want help or have questions?