您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

Option 212 enables mixed-mode S-parameter reflection measurements in FieldFox VNAs. Mixed-mode S-parameters are also knows as balanced measurements.

Measurements:
Scc11: common mode reflection
Sdd11: differential mode reflection
Scd11: differential mode stimulus, common mode response
Sdc11: common mode stimulus, differential mode response

FieldFox’s mixed-mode S-parameter measurements require the use of the default factory calibration or a user 2-port calibration.

Configuration information:

Option 211 is a pre-requisite and must be included when ordering Option 212.

Option 212 can be added as a product upgrade.