您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

E4991B-007 Temperature Characteristic Test Kit

售貨廠商:

一般配置  

一般配置

E4991B Impedance Analyzer

  • E4991B-300 1 MHz to 3 GHz
  • E4991B-019 Standard Data Storage
  • E4991B-007 Temperature Characteristic Test Kit
  • R-51B-001-Z Return to Keysight Warranty - 3 years

配置

價格: 台灣

* 價格如有變動,恕不另行通知。 此處所列價格為製造商建議零售價格(MSRP)

敘述

The E4991B-007 provides highly accurate temperature characteristics analysis capability within the wide temperature range from -55 ºC to +150 ºC.

The option E4991B-007 includes;

  • Test fixture stand that can be placed in a temperature chamber
  • High temperature cable
  • Extension cable
  • 7 mm OPEN/SHORT standards
  • Test head stand kit
  • N(m) to SMA(f) adapter x 3ea.
  • N(f) to SMA(f) adapter x 3 ea.